??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1602403 - Inductive Sensor, With Increased Temperature Range
Bill of material
1602403
Dimension drawing
Product number of the Manufacturer
1602403
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 25 mm, Non-flush, Cable length 10 m, Rectangular, height 40 mm, Sensor housing, Aluminium, Plastic, PEEK, Aluminium cable sheath, For temperatures up to +250 °C, Functions only with signal processor EM30‐AP6X2‐H1141/S1102, Switchpoint adjusted at the processing unit, 3‐wire connection to the processor
EAN
4047101170139
Manufacturer Name
Turck
Manufacturer Type Description
NI25-CQ40/S1102 10M
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models