??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1600920 - Inductive Sensor, With Increased Switching Distance
Bill of material
1600920
Dimension drawing
Product number of the Manufacturer
1600920
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 7 mm, Flush, Cable length 2 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Large sensing range, DC 4-wire, 10…30 VDC, Complementary, NPN output, Cable connection
EAN
4047101146462
Manufacturer Name
Turck
Manufacturer Type Description
BI7-Q08-VN6X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models