??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1600902 - Inductive Sensor, With Increased Switching Distance
Bill of material
1600902
Dimension drawing
Product number of the Manufacturer
1600902
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 7 mm, Flush, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Large sensing range, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Male connector M8 × 1/Ø 8 mm
EAN
4047101146455
Manufacturer Name
Turck
Manufacturer Type Description
BI7-Q08-VP6X2-V1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models