??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
1600801 - Inductive Sensor, Resistant to Magnetic Fields
Bill of material
1600801
Maßzeichnung
Product number of the Manufacturer
1600801
Short Description
Inductive Sensor, Resistant to Magnetic Fields
Long Description
Inductive Sensor, Resistant to Magnetic Fields, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 1 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Resistant to magnetic fields (weld resistant), for DC and AC fields, DC 3-wire, 10…30 VDC, NO contact, PNP output, Pigtail with male end M12 x 1
EAN
4047101000801
Manufacturer Name
Turck
Manufacturer Type Description
BI5-Q08-AP6X2/S34-1XOR-RS4
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD