??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
16008 - Inductive Sensor, Resistant to Magnetic Fields
Bill of material
16008
Dimension drawing
Product number of the Manufacturer
16008
Short Description
Inductive Sensor, Resistant to Magnetic Fields
Long Description
Inductive Sensor, Resistant to Magnetic Fields, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Resistant to magnetic fields (weld resistant), for DC and AC fields, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101146233
Manufacturer Name
Turck
Manufacturer Type Description
BI5-Q08-AP6X2/S34
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models