??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1600623 - Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts
Bill of material
1600623
Dimension drawing
Product number of the Manufacturer
1600623
Short Description
Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts
Long Description
Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts, Operating voltage 10…30 VDC, Cable length 0.3 m, Threaded barrel, M12 x 1, Stainless steel, 1.4301, DC 3-wire, 10…30 VDC, NC/NO parametrizable with teach adapter VB2‐SP1, Cable with male end M12 x 1
EAN
4047101366556
Manufacturer Name
Turck
Manufacturer Type Description
NIMFE-EM12/4.0L61-UP6X-0.3XYE-RS4/S1182
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models