??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
16002 - Inductive Sensor
Bill of material
16002
Dimension drawing
Product number of the Manufacturer
16002
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, DC 4-wire, 10…30 VDC, Complementary, NPN output, Cable connection
EAN
4047101145977
Manufacturer Name
Turck
Manufacturer Type Description
BI5-Q08-VN6X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models