??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
1593110 - Contactless Encoder, Incremental: 250 ppr, Premium Line
Bill of material
1593110
Maßzeichnung
Product number of the Manufacturer
1593110
Short Description
Contactless Encoder, Incremental: 250 ppr, Premium Line
Long Description
Contactless Encoder, Incremental: 250 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 250 ppr, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Immune to electromagnetic interference, Position of z-track can be set via Easy-Teach, Burst function, absolute angular position output incrementally via Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)
EAN
4047101418422
Manufacturer Name
Turck
Manufacturer Type Description
RI360P0-QR24M0-0250X2-H1181
Packaging quantity
1
Deeplink
Deeplink
Aperçus 3D
3D
2D
Modèles CAO générés