??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1590977 - Contactless Encoder with Stainless Steel Housing, Analog, Premium Line
Bill of material
1590977
Maßzeichnung
Product number of the Manufacturer
1590977
Short Description
Contactless Encoder with Stainless Steel Housing, Analog, Premium Line
Long Description
Contactless Encoder with Stainless Steel Housing, Analog, Premium Line, Operating voltage 15…30 VDC, Compact, rugged housing, Active face, plastic PA12-GF30, Housing, stainless steel V4A (1.4404), Status displayed via LED, Measuring range indicated via LED, Immune to electromagnetic interference, Measuring range programmable via Easy Teach, Output signal programmable via Easy Teach, Resolution, 16-bit, 15…30 VDC, 0…10 V and 4…20 mA, Male M12 x 1, 5-pin
EAN
4047101389159
Manufacturer Name
Turck
Manufacturer Type Description
RI360P0-EQR24M0-ELIU5X2-H1151
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)