??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590910 - Contactless Encoder, Incremental: 1 … 5000 ppr, Premium Line
Bill of material
1590910
Dimension drawing
Product number of the Manufacturer
1590910
Short Description
Contactless Encoder, Incremental: 1 … 5000 ppr, Premium Line
Long Description
Contactless Encoder, Incremental: 1 … 5000 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 1024 ppr, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Immune to electromagnetic interference, 1024 pulses per revolution (default), 360, 512, 1000, 1024, 2048, 2500, 3600, 4096, parametr. via Easy-Teach, Free parametrization of the pulse number in the range from 1 to 5000 via PACTware™, Position of z-track set via Easy-Teach, Burst function, absolute angular position output incrementally per Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)
EAN
4047101304015
Manufacturer Name
Turck
Manufacturer Type Description
RI360P0-QR24M0-INCRX2-H1181
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models