??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590908 - Contactless Encoder, Analog, Premium Line
Bill of material
1590908
Dimension drawing
Product number of the Manufacturer
1590908
Short Description
Contactless Encoder, Analog, Premium Line
Long Description
Contactless Encoder, Analog, Premium Line, Operating voltage 15…30 VDC, Compact and robust housing, Versatile mounting options, Status displayed via LED, Measuring range indicated via LED, Immune to electromagnetic interference, Measuring range programmable via Easy Teach, Output signal programmable via Easy Teach, Resolution, 16-bit, 15…30 VDC, 0…10 V and 4…20 mA, Male M12 x 1, 5-pin
EAN
4047101291629
Manufacturer Name
Turck
Manufacturer Type Description
RI360P0-QR24M0-ELIU5X2-H1151
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models