??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590905 - Contactless Encoder, SSI, Premium Line
Bill of material
1590905
Dimension drawing
Product number of the Manufacturer
1590905
Short Description
Contactless Encoder, SSI, Premium Line
Long Description
Contactless Encoder, SSI, Premium Line, Operating voltage 15…30 VDC, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Positioning element and aluminium ring not incl., SSI output, 25 bit, Gray-coded, SSI clock rate: 62.5 KHz … 1 MHz, Single or multiturn, length of data frame and bit coding parametrizable via PACTware with programming box USB-2-IOL-0002 and adapter cable RKC8.302T-1,5-RSC4T/TX320, Default settings: Singleturn Bit 0 … Bit 15, Multiturn Bit 16 … Bit 21, Status Bit 22 … Bit 24, Zero point, sync./async. operating mode adjustable via Easy Teach, Compatible with all standard SSI masters, In sync. mode, jitter < 5 µs required on the master side, Immune to electromagnetic interference, 15…30 VDC, Male M12 x 1, 8-pin
EAN
4047101544718
Manufacturer Name
Turck
Manufacturer Type Description
RI360P0-QR24M0-HESG25X3-H1181
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models