??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590866 - Inductive Angle Sensor, With Analog Output, Premium Line
Bill of material
1590866
Dimension drawing
Product number of the Manufacturer
1590866
Short Description
Inductive Angle Sensor, With Analog Output, Premium Line
Long Description
Inductive Angle Sensor, With Analog Output, Premium Line, Operating voltage 15…30 VDC, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Detecting angular positions of 0° to 360°, P1-Ri-DSU35 positioning element included in delivery, Measuring range displayed via LED, Programmable measuring range, Immune to electromagnetic interference, Resolution, 12-bit, 15…30 VDC, 0…10 V and 4…20 mA, Male M12 x 1, 5-pin
EAN
4047101282016
Manufacturer Name
Turck
Manufacturer Type Description
RI360P1-DSU35-ELIU5X2-H1151
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models