??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590856 - Inductive Angle Sensor, With Analog Output For Use in Vehicle Board Nets, Premiu
Bill of material
1590856
Dimension drawing
Product number of the Manufacturer
1590856
Short Description
Inductive Angle Sensor, With Analog Output For Use in Vehicle Board Nets, Premiu
Long Description
Inductive Angle Sensor, With Analog Output For Use in Vehicle Board Nets, Premium Line, Operating voltage 8…30 VDC, Cable length 0.3 m, Rectangular, plastic, Many mounting possibilities, P1-Ri-QR14 included in delivery, For vehicle board nets, 12 V and 24 V, Increased interference immunity 30V/m following the e1 type approval, Immune to conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature change, Measuring range displayed via LED, Immune to electromagnetic interference, Resolution, 12-bit, 8…30 VDC, Analog output, Programmable measuring range, 0.5…4.5 V, Cable with connector
EAN
4047101274332
Manufacturer Name
Turck
Manufacturer Type Description
RI360P1-QR14-ELU4X2-0.3-RS5/S97
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models