??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590854 - Miniature Encoder, With Analog Output, Premium Line
Bill of material
1590854
Dimension drawing
Product number of the Manufacturer
1590854
Short Description
Miniature Encoder, With Analog Output, Premium Line
Long Description
Miniature Encoder, With Analog Output, Premium Line, Operating voltage 15…30 VDC, Cable length 0.3 m, Rectangular, plastic, Many mounting possibilities, P1-Ri-QR14 included in delivery, Measuring range displayed via LED, Immune to electromagnetic interference, Resolution, 12-bit, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, Cable with male connector, M12 × 1
EAN
4047101274349
Manufacturer Name
Turck
Manufacturer Type Description
RI360P1-QR14-ELIU5X2-0.3-RS5
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models