??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1590757 - Inductive Linear Position Sensor
Bill of material
1590757
Maßzeichnung
Product number of the Manufacturer
1590757
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 300 mm, Cable length 2 m, Rectangular, plastic, Many mounting possibilities, Positioning element P1-Li-QR14/Q17L, mounting aids M1.1-Q17L and M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, Cable connection
EAN
4047101273847
Manufacturer Name
Turck
Manufacturer Type Description
LI300P1-Q17LM1-LIU5X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir