??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1590756 - Inductive Linear Position Sensor
Bill of material
1590756
Maßzeichnung
Product number of the Manufacturer
1590756
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 300 mm, Cable length 0.3 m, Rectangular, plastic, Versatile mounting options, Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, Cable with male end M12 x 1
EAN
4047101273830
Manufacturer Name
Turck
Manufacturer Type Description
LI300P1-Q17LM1-LIU5X2-0.3-RS5
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD