??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590754 - Inductive Linear Position Sensor
Bill of material
1590754
Dimension drawing
Product number of the Manufacturer
1590754
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 8…30 VDC, Measuring range 25 mm, Cable length 0.3 m, Rectangular, plastic, Many mounting possibilities, P1-Li-QR14/Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 8…30 VDC, Analog output, 0.5 … 4.5 V, Cable with male end M12 x 1
EAN
4047101260069
Manufacturer Name
Turck
Manufacturer Type Description
LI25P1-QR14-LU4X2-0.3-RS4/S97
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models