??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1590744 - Inductive Linear Position Sensor
Bill of material
1590744
Maßzeichnung
Product number of the Manufacturer
1590744
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 8…30 VDC, Measuring range 200 mm, Cable length 0.3 m, Rectangular, plastic, Versatile mounting options, Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 8…30 VDC, Analog output, Programmable measuring range, 0.5…4.5 V, Cable with male end M12 x 1
EAN
4047101245943
Manufacturer Name
Turck
Manufacturer Type Description
LI200P1-Q17LM1-LU4X2-0.3-RS5/S97
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型