??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1590741 - Inductive Linear Position Sensor
Bill of material
1590741
Maßzeichnung
Product number of the Manufacturer
1590741
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 8…30 VDC, Measuring range 50 mm, Cable length 0.3 m, Rectangular, plastic, Versatile mounting options, Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 8…30 VDC, Analog output, Programmable measuring range, 0.5…4.5 V, Cable with male end M12 x 1
EAN
4047101245912
Manufacturer Name
Turck
Manufacturer Type Description
LI50P1-Q17LM1-LU4X2-0.3-RS5/S97
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)