??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590731 - Inductive Linear Position Sensor
Bill of material
1590731
Dimension drawing
Product number of the Manufacturer
1590731
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 150 mm, Cable length 2 m, Rectangular, plastic, Many mounting possibilities, Positioning element P1-Li-QR14/Q17L, mounting aids M1.1-Q17L and M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, Cable connection
EAN
4047101245813
Manufacturer Name
Turck
Manufacturer Type Description
LI150P1-Q17LM1-LIU5X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models