??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590727 - Inductive Linear Position Sensor
Bill of material
1590727
Dimension drawing
Product number of the Manufacturer
1590727
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 150 mm, Cable length 0.3 m, Rectangular, plastic, Versatile mounting options, Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, Cable with male end M12 x 1
EAN
4047101245776
Manufacturer Name
Turck
Manufacturer Type Description
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models