??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590606 - Inductive Linear Position Sensor, IO-Link
Bill of material
1590606
Dimension drawing
Product number of the Manufacturer
1590606
Short Description
Inductive Linear Position Sensor, IO-Link
Long Description
Inductive Linear Position Sensor, IO-Link, Operating voltage 15…30 VDC, Measuring range 500 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Programmable analog measuring range, 16-bit resolution, 15…30 VDC, Analog output, factory setting 0…10 V, All functions programmable via IO-Link / PACTware, 4 programmable switching zones, Programmable current and voltage output functions, NC / NO programmable functions, available as NPN or PNP version, Process value 16 bit IO-Link telegram, M12 x 1 male, 5-pin
EAN
4047101251494
Manufacturer Name
Turck
Manufacturer Type Description
LI500P0-Q25LM0-ELIUPN8X3-H1151
Housing length
558 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models