??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590601 - Inductive Linear Position Sensor
Bill of material
1590601
Dimension drawing
Product number of the Manufacturer
1590601
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 900 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, M12 × 1 male, 5-pin
EAN
4047101229561
Manufacturer Name
Turck
Manufacturer Type Description
LI900P0-Q25LM0-LIU5X3-H1151
Housing length
958 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models