??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590209 - Inductive Linear Position Sensor
Bill of material
1590209
Dimension drawing
Product number of the Manufacturer
1590209
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 900 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution 0.001 mm, 15…30 VDC, Male M12 x 1, 8-pin, SSI output, 25 bit, Gray-coded, synchronous, SSI clock rate: 62.5 kHz … 1 MHz
EAN
4047101278712
Manufacturer Name
Turck
Manufacturer Type Description
LI900P0-Q25LM0-HESG25X3-H1181
Housing length
958 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models