??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1590204 - Inductive Linear Position Sensor
Bill of material
1590204
Maßzeichnung
Product number of the Manufacturer
1590204
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 400 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution 0.001 mm, 15…30 VDC, Male M12 x 1, 8-pin, SSI output, 25 bit, Gray-coded, synchronous, SSI clock rate: 62.5 kHz … 1 MHz
EAN
4047101278668
Manufacturer Name
Turck
Manufacturer Type Description
LI400P0-Q25LM0-HESG25X3-H1181
Housing length
458 mm
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型