??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590203 - Inductive Linear Position Sensor
Bill of material
1590203
Dimension drawing
Product number of the Manufacturer
1590203
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 300 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution 0.001 mm, 15…30 VDC, Male M12 x 1, 8-pin, SSI output, 25 bit, Gray-coded, synchronous, SSI clock rate: 62.5 kHz … 1 MHz
EAN
4047101278651
Manufacturer Name
Turck
Manufacturer Type Description
LI300P0-Q25LM0-HESG25X3-H1181
Housing length
358 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models