??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590016 - Inductive Linear Position Sensor
Bill of material
1590016
Dimension drawing
Product number of the Manufacturer
1590016
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 1000 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range indicated via LED, Immune to electromagnetic interferences., Extremely short blind zones, Resolution 0,001 mm, 15…30 VDC, Male M12 x 1, 8-pin, SSI output, 25 bit, Gray-coded, SSI clock rate: 62.5 kHz … 1 MHz
EAN
4047101227338
Manufacturer Name
Turck
Manufacturer Type Description
LI1000P0-Q25LM0-ESG25X3-H1181
Housing length
1058 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models