??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
1590004 - Inductive Linear Position Sensor
Bill of material
1590004
Maßzeichnung
Product number of the Manufacturer
1590004
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 400 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, M12 × 1 male, 5-pin
EAN
4047101227246
Manufacturer Name
Turck
Manufacturer Type Description
LI400P0-Q25LM0-LIU5X3-H1151
Housing length
458 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD