??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1590003 - Inductive Linear Position Sensor
Bill of material
1590003
Maßzeichnung
Product number of the Manufacturer
1590003
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 300 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, M12 × 1 male, 5-pin
EAN
4047101227222
Manufacturer Name
Turck
Manufacturer Type Description
LI300P0-Q25LM0-LIU5X3-H1151
Housing length
358 mm
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型