??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1590002 - Inductive Linear Position Sensor
Bill of material
1590002
Maßzeichnung
Product number of the Manufacturer
1590002
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 200 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, M12 × 1 male, 5-pin
EAN
4047101227215
Manufacturer Name
Turck
Manufacturer Type Description
LI200P0-Q25LM0-LIU5X3-H1151
Housing length
258 mm
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)