??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590001 - Inductive Linear Position Sensor
Bill of material
1590001
Dimension drawing
Product number of the Manufacturer
1590001
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 100 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, M12 × 1 male, 5-pin
EAN
4047101227192
Manufacturer Name
Turck
Manufacturer Type Description
LI100P0-Q25LM0-LIU5X3-H1151
Housing length
158 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models