??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1584030 - Inductive Sensor, For Use in Vehicle Board Nets
Bill of material
1584030
Dimension drawing
Product number of the Manufacturer
1584030
Short Description
Inductive Sensor, For Use in Vehicle Board Nets
Long Description
Inductive Sensor, For Use in Vehicle Board Nets, Operating voltage 8.6…30 VDC, Rated switching distance 10 mm, Flush, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, For vehicle board nets, 12 V and 24 V, Increased interference immunity 100 V/m radiated acc. ISO 11452-4 and 100 mA BCI acc. to ISO 11452-2, Load-dump protection acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature change, Laser engraved label, permanently legible, DC 3-wire, 8.4…30 VDC, NO contact, PNP output, M8 x 1 male connector, E1 type approval from German federal office for motor vehicles
EAN
4047101201291
Manufacturer Name
Turck
Manufacturer Type Description
BI10-Q14-AP68X2LD-V1131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models