??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1584000 - Inductive Sensor, For Use in Vehicle Board Nets
Bill of material
1584000
Dimension drawing
Product number of the Manufacturer
1584000
Short Description
Inductive Sensor, For Use in Vehicle Board Nets
Long Description
Inductive Sensor, For Use in Vehicle Board Nets, Operating voltage 8.6…65 VDC, Rated switching distance 4 mm, Flush, Threaded barrel, M12 x 1, Stainless steel, 1.4301, For vehicle board nets, 12 V and 24 V, Increased interference immunity 100 V/m radiated acc. ISO 11452-4 and 100 mA BCI acc. to ISO 11452-2, Load-dump protection acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature change, Laser engraved label, permanently legible, DC 3-wire, 8.4…65 VDC, NO contact, PNP output, M12 x 1 male connector, E1 type approval from German federal office for motor vehicles
EAN
4047101201093
Manufacturer Name
Turck
Manufacturer Type Description
BI4-EM12E-AP45XLD-H1141
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
46 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models