??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1582236 - Inductive Sensor, Rotation speed monitor
Bill of material
1582236
Dimension drawing
Product number of the Manufacturer
1582236
Short Description
Inductive Sensor, Rotation speed monitor
Long Description
Inductive Sensor, Rotation speed monitor, Operating voltage 10…65 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Large monitoring range of 3 to 3000 1/min, Adjusted via potentiometer, Fixed start-up time delay 5 s, Resistant to magnetic fields, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101126334
Manufacturer Name
Turck
Manufacturer Type Description
DBI5U-M18E-AP4X3
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models