??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1582232 - Inductive Sensor, Rotation speed monitor
Bill of material
1582232
Dimension drawing
Product number of the Manufacturer
1582232
Short Description
Inductive Sensor, Rotation speed monitor
Long Description
Inductive Sensor, Rotation speed monitor, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, Large monitoring range of 3 to 3000 1/min, Adjustable via pushbutton [T], Fixed start-up time delay 5 s, Resistant to magnetic fields, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101126297
Manufacturer Name
Turck
Manufacturer Type Description
DTNI20U-M30-AP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models