??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1582230 - Inductive Sensor, Rotation speed monitor
Bill of material
1582230
Dimension drawing
Product number of the Manufacturer
1582230
Short Description
Inductive Sensor, Rotation speed monitor
Long Description
Inductive Sensor, Rotation speed monitor, Operating voltage 10…65 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, Large monitoring range of 3 to 3000 1/min, Adjustable via pushbutton [T], Fixed start-up time delay 5 s, Resistant to magnetic fields, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101126273
Manufacturer Name
Turck
Manufacturer Type Description
DTBI10U-M30-AP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models