??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
1581801 - Inductive Sensor
Bill of material
1581801
Maßzeichnung
Product number of the Manufacturer
1581801
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 12 mm, Non-flush, Threaded barrel, M18 x 1, Stainless steel, 1.4301, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101126112
Manufacturer Name
Turck
Manufacturer Type Description
NI12U-EG18SK-VP4X
Diameter of front cap
15.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
35 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 18
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드