??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15790 - Inductive Sensor
Bill of material
15790
Dimension drawing
Product number of the Manufacturer
15790
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101076608
Manufacturer Name
Turck
Manufacturer Type Description
BI15-CP40-VN4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models