??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15758 - Inductive Sensor
Bill of material
15758
Dimension drawing
Product number of the Manufacturer
15758
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 30 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101076486
Manufacturer Name
Turck
Manufacturer Type Description
NI30-K40SR-VN4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models