??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15756 - Inductive Sensor
Bill of material
15756
Dimension drawing
Product number of the Manufacturer
15756
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101076479
Manufacturer Name
Turck
Manufacturer Type Description
NI20-K40SR-VN4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models