??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15753 - Inductive Sensor
Bill of material
15753
Dimension drawing
Product number of the Manufacturer
15753
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 15 mm, Non-flush, 2 cable entries (axial, radial), Threaded barrel, M30 x 1.5, Plastic, ABS, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101076455
Manufacturer Name
Turck
Manufacturer Type Description
NI15-P30SR-VN4X2
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
61 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Type of terminal chamber
SR
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models