??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15740 - Inductive Sensor
Bill of material
15740
Dimension drawing
Product number of the Manufacturer
15740
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 60 mm, Non-flush, Rectangular, height 60 mm, Plastic, PBT‐GF30‐V0, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101076318
Manufacturer Name
Turck
Manufacturer Type Description
NI60-K90SR-VN4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models