??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1569901 - Inductive Sensor, For Rotary Actuators
Bill of material
1569901
Dimension drawing
Product number of the Manufacturer
1569901
Short Description
Inductive Sensor, For Rotary Actuators
Long Description
Inductive Sensor, For Rotary Actuators, Operating voltage 10…65 VDC, Rated switching distance 4 mm, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Two outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, 2 x NO contact, PNP output, DC 4-wire, 10…65 VDC, M12 x 1 male connector
EAN
4047101075946
Manufacturer Name
Turck
Manufacturer Type Description
NI4-DSU35-2AP4X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models