??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1569702 - Inductive Sensor
Bill of material
1569702
Dimension drawing
Product number of the Manufacturer
1569702
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 40 mm, Flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101075878
Manufacturer Name
Turck
Manufacturer Type Description
BI40-CP80-VP4X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models