??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
15696 - Inductive Sensor, With Increased Switching Distance
Bill of material
15696
Maßzeichnung
Product number of the Manufacturer
15696
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Large sensing range, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101000108
Manufacturer Name
Turck
Manufacturer Type Description
NI50-CP80-VP4X2
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD