??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1569522 - Inductive Sensor, With Extended Temperature Range
Bill of material
1569522
Dimension drawing
Product number of the Manufacturer
1569522
Short Description
Inductive Sensor, With Extended Temperature Range
Long Description
Inductive Sensor, With Extended Temperature Range, Operating voltage 10…65 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Temperatures up to -40 °C, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075779
Manufacturer Name
Turck
Manufacturer Type Description
NI40-CP80-VP4X2/S97
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models