??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1569425 - Inductive Sensor, For Underwater Applications
Bill of material
1569425
Dimension drawing
Product number of the Manufacturer
1569425
Short Description
Inductive Sensor, For Underwater Applications
Long Description
Inductive Sensor, For Underwater Applications, Operating voltage 10…65 VDC, Rated switching distance 35 mm, Non-flush, Cable length 30 m, Rectangular, height 67 mm, UV and ozone resistance, Plastic, Ultem, Sensor potted in the housing, Protection class IP68, 50 m water column, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101075694
Manufacturer Name
Turck
Manufacturer Type Description
NI35-CP40-VP4X2/S369-F 30M
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models