??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
15694 - Inductive Sensor
Bill of material
15694
Maßzeichnung
Product number of the Manufacturer
15694
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 35 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075595
Manufacturer Name
Turck
Manufacturer Type Description
NI35-CP40-VP4X2
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD