??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
15691 - Inductive Sensor
Bill of material
15691
Maßzeichnung
Product number of the Manufacturer
15691
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075458
Manufacturer Name
Turck
Manufacturer Type Description
NI20-CP40-VP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD